Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 11.0
21 - Plant equipment, tool
21-17 - Dimensional Measuring Equipment / Gauge, length
21-17-01 - Standard, setting master and normal for geometrical quantities
21-17-01-04 - Calibration ring
DIN 705A/DIN553 - Sicherungsringe fuer Bohrungen
ECLASS 11.0
...
21-17-01-04 - Calibration ring
DIN 705A/DIN553 - Sicherungsringe fuer Bohrungen
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Sicherungsring DIN 705A/DIN533 28x1.25
Vertical Mode
Expand Table
Reset filters
1/5
Article Number
CNSORDERNO
Brand
BRAND
Standard
STANDARD
Basic material
BASICMATERIAL
Surface treatment
SURFACETREATME
Additional information
ADDITIONALINFO
RoHs
ROHS
EAN code
EANCODE
UNSPSC
UNSPSC
ETIM
ETIM
URL
URL
Inner diameter (H8)
D1 [mm]
Outer diameter (h13)
D2 [mm]
Thickness (js14)
B [mm]
Thread
D3 [mm]
6
|
12x1
7
|
14x1
8
|
15x1
9
|
16x1
10
|
17x1
11
|
18x1
12
|
20x1
13
|
22x1
14
|
25x1.25
15
|
28x1.25
16
|
30x1.25
17
|
32x1.25
18
|
35x1.25
19
|
36x1.25
20
|
40x1.5
21
|
42x1.5
22
|
45x1.5
23
|
50x1.5
37816.090.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267503
31161807
EC002389
https://www.fabory.com/en-GB/p/37816090001
9.000
18.000
10.000
M5
37816.120.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267510
31161807
EC002389
https://www.fabory.com/en-GB/p/37816120001
12.000
22.000
12.000
M6
37816.140.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267527
31161807
EC002389
https://www.fabory.com/en-GB/p/37816140001
14.000
25.000
12.000
M6
37816.150.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267534
31161807
EC002389
https://www.fabory.com/en-GB/p/37816150001
15.000
25.000
12.000
M6
37816.160.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267541
31161807
EC002389
https://www.fabory.com/en-GB/p/37816160001
16.000
28.000
12.000
M6
37816.170.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267558
31161807
EC002389
https://www.fabory.com/en-GB/p/37816170001
17.000
28.000
12.000
M6
37816.180.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267565
31161807
EC002389
https://www.fabory.com/en-GB/p/37816180001
18.000
32.000
14.000
M6
37816.200.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267572
31161807
EC002389
https://www.fabory.com/en-GB/p/37816200001
20.000
32.000
14.000
M6
37816.220.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267589
31161807
EC002389
https://www.fabory.com/en-GB/p/37816220001
22.000
36.000
14.000
M6
37816.250.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267596
31161807
EC002389
https://www.fabory.com/en-GB/p/37816250001
25.000
40.000
16.000
M8
37816.280.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267602
31161807
EC002389
https://www.fabory.com/en-GB/p/37816280001
28.000
45.000
16.000
M8
37816.300.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267619
31161807
EC002389
https://www.fabory.com/en-GB/p/37816300001
30.000
45.000
16.000
M8
37816.320.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267626
31161807
EC002389
https://www.fabory.com/en-GB/p/37816320001
32.000
50.000
16.000
M8
37816.350.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267633
31161807
EC002389
https://www.fabory.com/en-GB/p/37816350001
35.000
56.000
16.000
M8
37816.360.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267640
31161807
EC002389
https://www.fabory.com/en-GB/p/37816360001
36.000
56.000
16.000
M8
37816.400.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267657
31161807
EC002389
https://www.fabory.com/en-GB/p/37816400001
40.000
63.000
18.000
M10
37816.420.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267664
31161807
EC002389
https://www.fabory.com/en-GB/p/37816420001
42.000
63.000
18.000
M10
37816.450.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267671
31161807
EC002389
https://www.fabory.com/en-GB/p/37816450001
45.000
70.000
18.000
M10
37816.500.001
Fabory
DIN 705A
Steel
Zinc plated
with DIN 553
Y
8717077267688
31161807
EC002389
https://www.fabory.com/en-GB/p/37816500001
50.000
80.000
18.000
M10
Show compressed display (30 products)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 11.0
- DIN 705A/DIN553
Order number
37816.280.001
Shorttext
Sicherungsringe fuer Bohrungen
Latest change
09.04.2025 07:10:34
Unit
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-17-01-04 Calibration ring
ECLASS 5.1
21-17-01-04 Calibration ring
ECLASS 5.0
21-17-01-04 Calibration ring